Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T020-090-109L
ARTNR
Partnumber
0T020-090-109L
D
Wire diameter
0.51 mm
DA
Outside diameter
4.85 mm
MD
Torque
21.10 Nmm
L
Length of lever
9.52 mm
MS
Recomended Mandrel Size
2.77 mm
E
Leg length
19.05 mm
LK
Body length
1.66 mm
FIG
Leg position type
1.00
ALPHA
max. Drehwinkel
57.30 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
links/left
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices